目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
HALLITE SRSMR01400NHLX
Hallite
PTFE Profiles
SRS
Metric
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hallite/ptfe_profiles/srs/mm/srsm.prj},{NB=HALLITE SRSMR01400NHLX},{CNSORDERNO=SRSMR01400NHLX},{DD1=140.0},{D1=155.1},{L1=6.3},{TOL3=+0.2 - 0},{INFO=Web info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
Hallite
Description
SRS - PTFE Profiles
Bill of material
HALLITE SRSMR01400NHLX
CNSORDERNO
Order number
SRSMR01400NHLX
SRSMR01400NHLX
DD1
Bore Diameter ØD1
140.0
140.0
mm
TOL1
Tolerance f8/h9
-0,043/-0,106/0,000/-0,100
-0,043/-0,106/0,000/-0,100
D1
Rod Diameter Ød1
155.1
155.1
mm
TOL2
Tolerance H9
+0,100/0,000
+0,100/0,000
L1
Length L1
6.3
mm
TOL3
Tolerance
+0.2 - 0
INFO
Web info
Web info