目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
IR1138-HI-040
Hammond Valve
Iron Valves
Gates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hammondvalve/iron_valves/gates/2882_m_asmtab.prj},{NB=IR1138-HI-040},{VS=4.00},{CLASS=125},{MOD=2882-M},{BOMAT=Cast Iron ASTM A 126, Class B},{VSPN=040},{A=9.00},{B=17.75},{C=10.00},{D=9.00},{E=0.94},{CV=945},{SH=32.000},{HH=160.0},{H1=20.0},{D1=128.0},{ID=102.0},{A1=167.0},{A2=113.0},{D2=38.0},{A3=166.000},{H2=91.000},{R1=262.000},{R2=26.000},{H3=175.000},{DD=190.500},{D3=19.000},{D4=570.000},{D5=764.000},{R3=48.000},{A4=220.000},{A5=190.000},{A6=69.800},{A7=138.000},{A8=60.400},{D6=14.300},{BCON=0.500},{MATL=Material/Specifications},{PPATH=2882_m_asmtpl.prj},{LOD=},{WT=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Hammond Valve
Description
IR1138-HI, IR1138
Bill of material
IR1138-HI-040
PNH
Part No.
IR1138-HI-040
IR1138-HI-040
VS
Valve Size
4.00
4.00
Inch
CLASS
Class
125
MOD
Model
Gate 2882-M
Gate 2882A
Gate 2882-M
Gate 2882A
A
9.00
9.00
Inch
B
17.75
17.75
Inch
C
10.00
10.00
Inch
D
9.00
9.00
Inch
E
0.94
0.94
Inch
CV
Cv
945
945
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
WT
Weight
100
100
lbs