目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPIN-.0625-.190
Harcourt
Alignment Pins
Tooling Pins
Tooling Pins Configurator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/alignment_pins/tooling_pins/configurators/hpin_configurator.prj},{NB=HPIN-.0625-.190},{PS=},{MAT=},{A=0.0625},{J=0.190},{HANDLE=},{R1=5.00000},{R2=0.03000},{AX=[0.0625:0.2343/0.0001]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Harcourt
Description
HPIN Configurator - Straight Tooling Pins Configurator
Bill of material
HPIN-.0625-.190
ON
Order Number
HPIN-.0625-.190
PS
Pin Stock
Round, Knurled
Hex
Round, Knurled
Hex
MAT
Material
4140 Steel
17-4 PH Stainless Steel
HTS-60 High Strength Steel
1144 Steel with QPQ Finish
HTS-70 Non-Galling Stainless Steel
4140 Steel
17-4 PH Stainless Steel
HTS-60 High Strength Steel
1144 Steel with QPQ Finish
HTS-70 Non-Galling Stainless Steel
FIN
Finish
Black Oxide
A
Inch
E
0.37
Inch
H
1.00
Inch
J
Inch
HANDLE
Handle Option
With Handle
Without Handle
With Handle
Without Handle
HS
Handle Size (Included)
3/16 X 1.5"
Inch
USECR
Use with Cable Ring Size
HCR-4