目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HAHP-2-1-S
Harcourt
Control & Operating Components
Plastic Adjustable Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/plastic_adjustable_handles/hahps.prj},{NB=HAHP-2-1-S},{TS=1/4-20},{TL=0.75},{TL1=.75,1.5},{A=1.65},{B=1.14},{C=0.55},{D=0.24},{E=0.70312500},{F=1.5},{NS=0.25000},{P=0.05000},{SA=0.37500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Harcourt
Description
HAHPS - Plastic Adjustable Handles - Stud Type
Bill of material
HAHP-2-1-S
ON
Ordering Number
HAHP-2-1-S
HAHP-2-1-S
MATH
Material of Handle
High-Impact Glass Filled Nylon
MATB
Material of Body
Threaded Steel
TS
Thread Size
1/4-20
1/4-20
TL
Thread Length
3/4
1 1/2
3/4
1 1/2
Inch
A
1.65
1.65
Inch
B
1.14
1.14
Inch
C
0.55
0.55
Inch
D
0.24
0.24
Inch
E
45/64
45/64
Inch
F
1.5
1.5
Inch