您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HAHZM-2-T
Harcourt
Control & Operating Components
Zinc Adjustable Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/zinc_adjustable_handles/hahzmt.prj},{NB=HAHZM-2-T},{ON=HAHZM-2-T},{TS=M10},{TD=13},{A=77},{B=38},{C=16},{D=10},{E=21},{F=56},{NS=10},{P=1.50},{SA=16.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Harcourt
Description
HAHZMT - Zinc Adjustable Handles Metric - Tapped Type
Bill of material
HAHZM-2-T
ON
Ordering Number
HAHZM-2-T
HAHZM-2-T
MATH
Material of Handle
Zinc Alloy
MATB
Material of Body
Steel, Black Oxided
TS
Thread Size
M10
M10
TD
Thread Depth
13
13
mm
A
77
77
mm
B
38
38
mm
C
16
16
mm
D
10
10
mm
E
21
21
mm
F
56
56
mm