目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
P40-4 .1875
Harcourt
Drill Bushings
Bushing Configurators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/drill_bushings/bushing_configurators/pf_conf.prj},{NB=P40-4_.1875},{TYPE=P},{MAT=},{FIN=Precision Ground},{OD=5/8},{ID=0.1875},{IDMIN=0.1875},{IDMAX=0.5169},{L=0.2500},{L1=[0.2500-2.1250/0.0625]},{B=R .04},{BNUM=0.04},{C=.015 X 45°},{CNUM=0.015}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Harcourt
Description
PF CONF - Configurable Press Fit
Bill of material
P40-4_.1875
ON
Ordering Number
P40-4_.1875
P40-4_.1875
MAT
Material
1144 Steel/52100 Steel, Rc-60-65
17-4 PH Stainless Steel, Rc 40-45
440C Stainless Steel, Rc 55-60
HTS70 Stainless Steel, Rc 25-30
1144 Steel/52100 Steel, Rc-60-65
17-4 PH Stainless Steel, Rc 40-45
440C Stainless Steel, Rc 55-60
HTS70 Stainless Steel, Rc 25-30
FIN
Finish
Precision Ground
OD
5/8
5/8
Inch
ODTOL
OD Tolerances
+.0014/+.0017
+.0014/+.0017
Inch
ID
ID Range
Inch
IDTOL
ID Tolerances
+.0001/+.0005
+.0001/+.0005
Inch
L
Length
Inch
B
R .04
R .04
Inch
C
.015 X 45°
.015 X 45°
Inch