目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
PM4-6 0.35MM
Harcourt
Drill Bushings
Press Fit Bushings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/drill_bushings/press_fit/pm.prj},{NB=PM4-6_0.35MM},{MAT=},{CON=},{OD=4},{ID=0.35},{ID1=[0.35-1.8/0.01]},{IDTOL=},{L=6},{L1=6,9},{CB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Harcourt
Description
PM - Press Fit Metric
Bill of material
PM4-6_0.35MM
ON
Ordering Number
PM4-6_0.35MM
PM4-6_0.35MM
MAT
Material
1144 Stress Proof Steel
Tungsten Carbide
17-4 Stainless Steel
1144 Stress Proof Steel
Tungsten Carbide
17-4 Stainless Steel
CON
Concentricity
Ground OD
Unground OD
Ground OD
Unground OD
OD
4
4
mm
ID
ID Range
mm
Enter value for ID
ID Range
mm
cm
inch
ft
確定
IDTOL
ID Tolerances Standard/Reamer
Standard
Standard
TOL
ID Tolerances
+.002/+.008
+.002/+.008
mm
L
Length
6
9
6
9
mm
CB
Counterbore
Counterbore
Non Counterbore
Counterbore
Non Counterbore