目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPIPM-15-.2500
Harcourt
Spring Loaded Devices
Index Plungers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/spring_loaded_devices/index_plungers/hpipm_asmtab.prj},{NB=HPIPM-15-.2500},{BMAT=1144 or 52100 Steel},{CMAT=Heavy Gauge Steel},{PMAT=1144 or 52100 Steel},{FIN=Black Oxide},{A=0.2500},{AALG=0.1875,0.2500,0.3125,0.3750,0.5000},{PPATH=hpipm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HPIPM - Precision Plunger - Action Pins
Bill of material
HPIPM-15-.2500
ON
Ordering Number
HPIPM-15-.2500
HPIPM-15-.2500
BMAT
Body Material
1144 or 52100 Steel
CMAT
Clamp Material
Heavy Gauge Steel
PMAT
Pin Material
1144 or 52100 Steel
FIN
Finish
Black Oxide
A
0.2500
0.2500
Inch
B
0.46
0.46
Inch
C
.4078/.4075
.4078/.4075
Inch