5019865
HAWLE
Combi valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hawle/at_combi_valves/4450e3_asmtab.prj},{NB=5019865 4450E3 DN125 - PN16 (400) 9-12-3},{IN=5019865},{LOD=400},{DN=125},{PN=PN16},{NV=3},{TYP=9-12-3},{D=250},{C=19},{K=210},{Q=8},{D21=19},{A=19.3},{CS=34.9},{WS=3},{DS=26},{H=421},{H1=571},{H2=515},{L=615},{L1=360},{M1=415},{M2=293.5},{N=27},{W=153.0},{PL=Link},{B=289},{D1=26},{HA1=469.5},{HA=173},{AR=37},{HG=496.0},{D4=183},{F=4.0},{T=M 16},{G1=183.0},{Y=5},{PPATH=parts/4450e3/4450e3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
HAWLE
Description
4450E3 - E3 COMBI-3 valve
Bill of material
5019865
IN
Item Number
5019865
5019865
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
125
125
mm
PN
Pressure Rating
PN16
PN16
NV
No. of Valves
3
3
TYP
Clockwise Arrangement of the Valves
9-12-3
9-12-3
D
ØD Flange
250
250
mm
C
Flange
19
19
mm
K
ØK Flange
210
210
mm
A
a Spindle
19.3
19.3
mm
CS
c Spindle
34.9
34.9
mm
WS
w° Spindle
3
°
DS
Ød1 Spindle
26
26
mm
H
Valve
421
421
mm
H1
Valve
571
571
mm
H2
h Valve
515
515
mm
L
Valve
615
615
mm
L1
360
360
mm
M1
415
415
mm
M2
293.5
293.5
mm
N
27
27
mm
W
Weight
153.0
153.0
kg
PL
Product Link
Link