目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
SMA-8S2.5-E-012012NTA-2.00-00-M1-E200-A2.50,0120
Helix Linear
Linear Actuators
SMA – Hybrid External Stepper Motor Actuators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{helixlinear/linear_actuators/sma/sma_asmtab.prj},{NB=SMA-8S2.5-E-012012NTA-2.00-00-M1-E200-A2.50,0120},{S=SMA - Stepper Motor Actuator},{MODEL=8},{ML=S},{V=2.5},{AS=E},{LS=012012},{NS=NTA},{LSL=2.00},{C=00},{BS=M1},{E=E200},{EP=A},{LSTEKST=0,0120},{PPATH=parts/sma_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Helix Linear
Description
SMA - Hybrid Stepper Motor Actuators - Hybrid Linear Actuators
Bill of material
SMA-8S2.5-E-012012NTA-2.00-00-M1-E200-A2.50,0120
PN
Part No.
SMA-8S2.5-E-012012NTA-2.00-00-M1-E200-A
S
Series
SMA - Stepper Motor Actuator
MODEL
Series Model
8
11
14
17
23
34
8
11
14
17
23
34
ML
Motor Length
S - Single Stack Motor
D - Double Stack Motor
S - Single Stack Motor
D - Double Stack Motor
V
Voltage
2.50 VDC
5.00 VDC
7.50 VDC
2.50 VDC
5.00 VDC
7.50 VDC
AS
Actuator Style
E - Rotating Screw
E - Rotating Screw
LS
Screw Lead
0.0120
0.0240
0.0480
0.0625
0.0960
0.1250
0.0120
0.0240
0.0480
0.0625
0.0960
0.1250
Inch
NS
Nut Style
NTA - Standard Freewheeling Nut/Treaded Mount
NFA - Standard Freewheeling Nut/Flanged Mount
ATA - Anti-Backlash Nut/Threaded Mount
AFA - Anti-Backlash Nut/Flanged Mount
000 - No Nut
NTA - Standard Freewheeling Nut/Treaded Mount
NFA - Standard Freewheeling Nut/Flanged Mount
ATA - Anti-Backlash Nut/Threaded Mount
AFA - Anti-Backlash Nut/Flanged Mount
000 - No Nut
LSL
Lead Screw Length
Inch
C
Coating
00 - No Coating
T - H10X PTFE
00 - No Coating
T - H10X PTFE
BS
Bearing Support
M1 - Universal Mount Single Bearing
F1 - Flanged Mount Single Bearing
00 - No Bearing
M1 - Universal Mount Single Bearing
F1 - Flanged Mount Single Bearing
00 - No Bearing
E
Encoder
E 200 - 200 CPR
E 500 - 500 CPR
00 - No Encoder
E 200 - 200 CPR
E 500 - 500 CPR
00 - No Encoder
EP
Encoder Position
A
B
A
B