目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 151-00431
HellermannTyton
Cable ties and fixings
Bundling Clips
with arrowhead
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hellermann_tyton/11/bundling_clips/arrowhead/round_holes_with_disc.prj},{NB=151-00431},{IDNR=151-00431},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=8000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=3.740},{TAX_N=0.190},{PWID=659},{MANUFACTURE19=BCSFT6.5 16-3},{DESCRIPTION14=Halteclip schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with disc
Bill of material
HellermannTyton 151-00431
IDNR
Identification
151-00431
151-00431
MANUFACTURE19
Manufacturer Type Description
BCSFT6.5 16-3
BCSFT6.5 16-3
DESCRIPTION14
Short Description
Fixing element black
MATERIAL
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
6.3 - 6.7
6.3 - 6.7
mm
BLECHDICKEMIN
Panel Thickness min.
2.3
2.3
mm
LAENGEL
Length L
55.0
55.0
mm
BLECHDICKEMAX
Panel Thickness max.
3.5
3.5
mm
NO_CU_PER_OU
Package Quantity
1
QUANTITY_MIN
Minimum Order Quantity
8000
8000
HOEHEH
Height (H)
14
14
mm
BREITEW
Width (W)
8.0
8.0
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
-40 °C to +105 °C
HOEHEH2
Height (H2)
8.9
8.9
mm
URL1
Deeplink
Deeplink