9209459
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
Silver
All inclusive set
Pot and pan drawer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/silver/all_inc_set/ppd/p_p_d_144_v6_asm_si_tab.prj},{NB=9209459},{ARTICLENO=9209459},{NL=350.000},{A=1.000},{B=3.000},{C=1.000},{EB=9.500},{L=257.500},{PPATH=p_p_d_144_v6_asm_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver - InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver
Bill of material
9209459
ARTICLENO
Ident number
9209459
9209459
NL
350.000
350.000
mm
A
1.000
mm
B
3.000
3.000
mm
C
1.000
mm
EB
9.500
L
257.500
257.500