您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Standard hinges integrated door buffer
Hettich
Hinges
Concealed Hinges
Powered by
CAD模型選擇
Opening angle 110°
19.06.2024
Opening angle 95°
19.06.2024
Opening angle 165°-120°
19.06.2024
Opening angle 95° for face frame
19.06.2024
Opening angle 95° alu framed doors
19.06.2024
Inside angle 120° (W-30)
19.06.2024
Inside angle 135° (W-45)
19.06.2024
Sensys glass door hinges for gluing
19.06.2024
Opening angle 105°
19.06.2024
sensys_w20_angle_hinge
19.06.2024
sensys_8639i_w90
19.06.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎