目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - ADL-12F/SS
HPC
Mechanical drive components
Accastillage industriel
Lifting rings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v1/accastillage_indus/hoist_rings/adl_f_ss.prj},{NB=hpc_ADL-12F/SS},{REF=ADL-12F/SS},{D=M12},{DX=12.000},{H=52},{D1=53},{D2=29},{G=29},{E=13},{S=12},{CMU=800},{CMU45=-},{MAS=0.155},{INFO=INFO},{IDNR=},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
HPC
Description
ADLf/SS - Stainless steel eye bolt, female
Bill of material
HPC - ADL-12F/SS
REF
Part number
ADL-12F/SS
ADL-12F/SS
D
ØD
M12
M12
mm
D1
ØD1
53
53
mm
D2
ØD2
29
29
mm
G
ØG
29
29
mm
E
13
13
mm
S
ØS
12
12
mm
CMU
Safe Working Load
800
800
kg
CMU45
Safe Working Load at 45°
-
kg
MAS
Weight
0.155
0.155
kg
INFO
Informations
Information
INFO