目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - GLP60-M12-30
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v1/operating/knobs/glp.prj},{NB=hpc_GLP60-M12-30},{D=M12},{L=30},{MAT=acier},{A=60},{B=20},{C=36},{F=22},{L1=30,50},{REP=Représentation simplifiée},{INFO=INFO},{DF='M12'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
HPC
Description
GLP - Small 6 lobe male knob
Bill of material
HPC - GLP60-M12-30
REF
Part number
GLP60-M12-30
GLP60-M12-30
D
ØD
M12
M12
L
30.000
50.000
30.000
50.000
mm
MAT
Material
Steel
Steel
A
60
60
mm
B
20
20
mm
C
36
36
mm
F
22
22
mm
REP
View
Simplified view
INFO
Informations
Information
INFO