目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - SUP-016/CC
HPC
Power transmission parts
Assembly elements
Locking assembly
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v2/assembly/clampew/supcc.prj},{NB=hpc_SUP-016/CC},{REF=SUP-016/CC},{D1=16},{D2=24},{L1=28},{L2=22},{L3=15},{SW=27},{TA=65.0},{M=106.0},{FA=13.3},{PW=156},{PN=107},{MASSE=70},{INFO=INFO},{VERS=1},{PPATH=supcc/supcc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
HPC
Description
SUPcc - Self-centering hexagonal locking assembly with counternut
Bill of material
HPC - SUP-016/CC
REF
Part number
SUP-016/CC
SUP-016/CC
D1
ØD1
16
16
mm
D2
ØD2
24
24
mm
L1
28
28
mm
L2
22
22
mm
L3
15
15
mm
SW
27
27
mm
TA
max.
65.0
65.0
Nm
M
max.
106.0
106.0
Nm
FA
max.
13.3
13.3
kN
PW
max.
156
156
N/mm²
PN
max.
107
107
N/mm²
MASSE
70
70
g
INFO
Informations
Information
INFO