目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PF15-10
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf15.prj},{NB=hpc_PF15-10},{REF=PF15-10},{RAP=10:1},{REND=84%},{M=1.68x10-7},{SENS=NON},{INFO=INFO},{PPATH=pf15_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
HPC
Description
PF15 - Worm and wheel gearbox - With flange - Torque up to 3.75Nm
Bill of material
HPC - PF15-10
REF
Reference
PF15-10
PF15-10
RAP
Ratios
10:1
10:1
REND
Efficiency at 1000 rpm
84%
84%
1000 t/min
M
Reflected Inertia at Input
1.68x10-7
1.68x10-7
kg.m2
SENS
Self locking output
NO
INFO
Information
Information
INFO