目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PF20-15NM
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf20nm.prj},{NB=hpc_PF20-15NM},{REF=PF20-15NM},{RAP=15:1},{M=2.35 x 10-7},{REND=84%},{SENS=NON},{INFO=INFO},{PPATH=pf20nm_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
HPC
Description
PF20NM - Worm and wheel gear reducer - Torque up to 5Nm.
Bill of material
HPC - PF20-15NM
REF
Reference
PF20-15NM
PF20-15NM
RAP
Ratios
15:1
15:1
M
Reflected Inertia at Input
2.35 x 10-7
2.35 x 10-7
kg.m2
REND
Efficiency at 1000 rpm
84%
84%
1000 t/min
SENS
Anti back drive
NO
NO
INFO
Information
Information
INFO