目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - GD03-AL-10/10
HPC
Power transmission parts
Rigid couplings and universal joints
Steel universal joints - industrial range
"Quick" universal joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v2/rigid/steel/quick/gdal.prj},{NB=hpc_GD03-AL-10/1000},{REF=GD03-AL-10/10},{ROT1=0},{ROT2=0},{D=20},{A=10},{C=10},{CX=10},{L=74},{M=29},{C1=32.5},{C2=22.1},{C3=19.5},{C4=15.6},{C5=14.3},{C7=13.0},{C8=9.1},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=gdal/gdal_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
HPC
Description
GDAL - Double universal joint Eco series - Light duty. Simplified representation
Bill of material
HPC - GD03-AL-10/10
REF
Part number
GD03-AL-10/10
GD03-AL-10/10
ROT1
Rotation 1
°
ROT2
Rotation 2
°
D
ØD
20
20
mm
A
ØA
10
10
mm
C
10
10
mm
L
74
74
mm
M
29
29
mm
C1
Couple à 100 t/min
32.5
32.5
Nm
C2
Couple à 200 t/min
22.1
22.1
Nm
C3
Couple à 300 t/min
19.5
19.5
Nm
C4
Couple à 400 t/min
15.6
15.6
Nm
C5
Couple à 500 t/min
14.3
14.3
Nm
C7
Couple à 700 t/min
13.0
13.0
Nm
C8
Couple à 800 t/min
9.1
9.1
Nm
REP
Representation
Simplified representation
INFO
Informations
Information
INFO