您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Driving pulleys
HPC
Gears and sprockets
Driving pulleys and belts
Powered by
CAD模型選擇
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
17.02.2022
HTD5M-09 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 9mm
17.02.2022
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
17.02.2022
HTD5M-25 - Toothed pulley - Steel or aluminium- 5mm Pitch - Belt width 25mm
17.02.2022
HTD8M-20 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 20m...
17.02.2022
HTD8M-30 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 30m...
17.02.2022
HTD8M-50 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 50m...
17.02.2022
HTD14M-55 - Toothed pulley - Steel or cast iron - 14mm Pitch - Belt width 5...
17.02.2022
HTD14M-85 - Toothed pulley - Steel or cast iron - 14mm Pitch - Belt width 8...
17.02.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎