目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - ZH3-28
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v4/hel_gear/cross/zh3.prj},{NB=hpc_ZH3-28_DP},{MAT=Plastique},{TYP=ZH},{FORM=DP},{MOD=3.0},{Z=28},{P=118.79},{D=124.79},{M=60},{A=20},{MAS=0.395},{INFO=INFO},{HIDDENLINE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
HPC
Description
ZH 3 - Crossed axes helical gear - Machined plastic - Module 3.0
Bill of material
HPC - ZH3-28
REF
Part number
ZH3-28
ZH3-28
MAT
Material
Plastic
FORM
Form
Primitive diameter
External diameter
Primitive diameter
External diameter
MOD
Module
3.0
Z
N° of teeth
28
28
P
PCD
118.79
118.79
mm
D
Outside dia.
124.79
124.79
mm
M
Boss dia.
60
60
mm
A
Bore
20
20
mm
MAS
Weight
0.395
0.395
kg
INFO
Information
Information
INFO