目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - ZSH0.7-50
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v4/hel_gear/parallel/zsh07.prj},{NB=hpc_ZSH0.7-50_DP},{MAT=Plastique},{TYP=ZSH},{FORM=DP},{MOD=0.7},{Z=50},{P=36.75},{D=38.15},{M=16.00},{A=5},{MAS=0.0735},{INFO=INFO},{X1=0},{HIDDENLINE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
HPC
Description
ZSH 0.7 - Helical gear - Parallel axis - Machined plastic - Module 0.7
Bill of material
HPC - ZSH0.7-50
REF
Part number
ZSH0.7-50
ZSH0.7-50
MAT
Material
Plastic
FORM
Type
Primitive diameter
Outside diameter
Primitive diameter
Outside diameter
MOD
Module
0.7
Z
Nb. of teeth
50
50
P
PCD
36.75
36.75
mm
D
Outside dia.
38.15
38.15
mm
M
Boss dia.
16.00
16.00
mm
A
Bore
5
5
mm
MAS
Weight
0.0735
0.0735
kg
INFO
Information
Information
INFO