目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - HG8-21
HPC
Gears and sprockets
Spur gears
Spur gears 8.0 Mod
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v4/spur_gear/800/hg8.prj},{NB=hpc_HG8-21_S},{DET=S},{TYP=HG},{MOD=8.0},{Z=21},{P=168.00},{D=184.00},{M=75},{MX=75.000},{A=30},{INFO=INFO},{MODULE=8.000},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
HPC
Description
HG/HPG 8 - Spur gear - Steel 20NCD2 - Module 8.0
Bill of material
HPC - HG8-21
REF
Part number
HG8-21
HG8-21
DET
Detail
Simple
Full
Simple
Full
TYP
Type
HG
HG
MOD
Module
8.0
Z
N° of teeth
21
21
P
PCD
168.00
168.00
mm
D
Outside dia.
184.00
184.00
mm
M
Boss dia.
75
75
A
Bore
30
30
mm
INFO
Informations
Information
INFO