目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PML120-35C-177
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, heavy loads
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/heavy/pml.prj},{NB=hpc_PML120-35C-177_0_Assemble},{TYPE=Assemble},{S=0.0},{D=120},{D1=22},{SW=41},{F=M35x2},{G=25},{H=177},{H1=217},{CS=90000},{INFO=INFO},{REP=Représentation simplifiée},{F1=35},{T=2},{X=4},{PPATH=pml_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
HPC
Description
PML - Solid foot mount for heavy loads - max load 90 000 N
Bill of material
HPC - PML120-35C-177
REF
Part number
PML120-35C-177
PML120-35C-177
TYPE
Assembled
Disassembled
Assembled
Disassembled
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
D
øD
120
120
mm
D1
øD1
22
22
mm
SW
41
41
mm
F
øF
M35x2
M35x2
G
25
25
mm
H
177
177
mm
H1
217
217
mm
CS
Static load
90000
90000
N
INFO
Informations
Information
INFO
REP
View
Simplified view