目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - BPHT45-62
HPC
Conveyor and assembly parts
Handling
Ball units
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v5/handling/ball_units/bpht.prj},{NB=hpc_BPHT45-62},{REF=BPHT45-62},{MAT=Corps acier / Billes acier},{DW=45},{A=62},{B=107.3},{C=66.0},{D=8.5},{E=41.3},{F=M20 x 2,5},{CC=600},{MAS=1.360},{INFO=INFO},{F1=20},{F2=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
HPC
Description
BPHT - Ball transfer unit, For load Heavy - Type With threaded stud
Bill of material
HPC - BPHT45-62
REF
Part number
BPHT45-62
BPHT45-62
MAT
Material
Steel body / Steel balls
Steel body / Steel balls
DW
Ball
45
45
A
Ø
62
62
mm
B
107.3
107.3
mm
C
66.0
66.0
mm
D
8.5
8.5
mm
E
41.3
41.3
mm
F
Ø
M20 x 2,5
M20 x 2,5
mm
CC
Max load
600
600
kg
MAS
Weight
1.360
1.360
g
INFO
Informations
Information
INFO