您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0270-01261
Hub City
Worm Gear Drives
Spartan Aluminum Worm Gear Drives
Spartan Aluminum Helical Worm Double Reduction Drives
ALHW5000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hubcityinc/worm_gear_drives/spartan_awgd/spartan_alhw_double_reduction/series_alhw5000/alhw5001_asmtab.prj},{NB=0270-01261},{MN=ALHW5001},{AS=N/A},{RATIO=30.1/1},{STYLE=A},{GT=N/A},{FS=N/A},{OD=1.000},{PT=Right Angle},{PL=Spartan Aluminum Helical-Worm},{IT=Shaft},{ID=0.625},{OT=Shaft},{C=5.335},{CD=1.969},{CC=1.102},{D=2.146},{F=1.496},{G=0.118},{H=4-M6x9},{BC=3.700},{I=2.559},{L=6.858},{N=3.940},{S=1.571},{T=0.999},{U=0.625},{V=2.677},{IK=3/16 SQ x 1.00},{OK=1/4 SQ},{WT=10},{PPATH=parts/alhw5001_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan ALHW5001 - Spartan ALHW Double Reduction
Bill of material
0270-01261
PN
Part No.
0270-01261
MN
Model Number
ALHW5001
AS
Assembly Style
N/A
RATIO
Ratio
30.1/1
43.0/1
60.2/1
77.4/1
111.8/1
154.8/1
184.9/1
258.0/1
292.4/1
344/1
430/1
30.1/1
43.0/1
60.2/1
77.4/1
111.8/1
154.8/1
184.9/1
258.0/1
292.4/1
344/1
430/1
STYLE
Style
A
B
C
A
B
C
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
1.000
Inch
DESCRIPTION
Description
ALHW5001 30.1/1 A
PT
Product Type
Right Angle
PL
Product Line
Spartan Aluminum Helical-Worm
IT
Input Type
Shaft
ID
Input Diameter
0.625
Inch
OT
Output Type
Shaft
C
5.335
Inch
CD
1.969
Inch
CC
1.102
Inch
D
2.146
Inch
F
1.496
Inch
G
0.118
Inch
H
4-M6x9
mm
BC
B.C.
3.700
Inch
I
2.559
Inch
L
6.858
Inch
N
3.940
Inch
S
1.571
Inch
T
0.999
Inch
U
0.625
Inch
V
2.677
Inch
IK
Input Keyway
3/16 SQ x 1.00
OK
Output Keyway
1/4 SQ
WT
Wt.
10
Lbs.