目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA2-SA4C-I-20-10-50-A1-P
IAI
Cylinder (Robot Cylinder)
Slider Type
RCA2 series
Coupling Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/slider_type/rca2_series/coupling_type/rca2_sa4c_asmtab.prj},{NB=RCA2-SA4C-I-20-10-50-A1-P(0)},{SERIES=RCA2-SA4C},{XTYPE=5},{ENTYPE=Incremental},{MOT=20},{LBS=10},{S=50},{CONT=A1},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{LPC=},{OPTCOVER=1},{OPTREV=1},{CDO=0},{POS=0},{LBSX=10,5,2.5},{SX=[50 - 500/50]},{PPATH=../../rcp3_series/coupling_type/rcp3_sa_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA2 - SA4C
Bill of material
RCA2-SA4C-I-20-10-50-A1-P
CNSORDERNO
Order number
RCA2-SA4C-I-20-10-50-A1-P
ENTYPE
Encoder Type
Incremental
MOT
Motor Output
20
W
LBS
Lead
10.000
5.000
2.500
10.000
5.000
2.500
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CONT
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
LPC
Option : Low power compatible
No
Yes
No
Yes
OPTCOVER
Option: Cover
Yes
No
Yes
No
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
CDO
Option : Cable direction
Standard (Straight)
Top
Right
Left
Bottom
Standard (Straight)
Top
Right
Left
Bottom
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定