目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA-SA5C-I-20-12-50-A1-P
IAI
Cylinder (Robot Cylinder)
Slider Type
RCA series
Coupling Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/slider_type/rca_series/coupling_type/rca_sa5c_asmtab.prj},{NB=RCA-SA5C-I-20-12-50-A1-P-1100},{TYPE=RCA-SA5C},{XTYPE=2},{YTYPE=20},{ENTYPE=I},{LBS=12},{SO=1},{S=50},{CON=A1},{CTYPE=1},{LTC=1},{SX=50,100,150,200,250,300,350,400,450,500},{OPTBRAKE=},{OPTFB=},{HAD=},{OPTOCS=},{LPC=},{OPTREV=1},{OPTRS=},{NOS=1},{POS=0},{POS2=0},{LBS1='12','6','3'},{PPATH=rca_sa_asmtpl.prj},{SY=[550:700/50]},{SLL=94.000},{SLD=6.000},{DSL=Double slider}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA - SA5C
Bill of material
RCA-SA5C-I-20-12-50-A1-P
CNSORDERNO
Order number
RCA-SA5C-I-20-12-50-A1-P
ENTYPE
Encoder Type
Incremental
Absolute
Battery-less Absolute
Incremental
Absolute
Battery-less Absolute
LBS
Lead of Ball Screw
12
6
3
12
6
3
mm
S
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
CON
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTFB
Option: Foot Bracket
No
Yes
No
Yes
HAD
Option : High acceleration/decceleration
No
Yes
No
Yes
OPTOCS
Option: Origin confirmation sensor
No
Yes
No
Yes
LPC
Option : Low power compatible
No
Yes
No
Yes
OPTREV
Option: Home reverse Motor Spec
No
Yes
No
Yes
OPTRS
Option: Roller Slider specification
No
Yes
No
Yes
NOS
Option : Double sliders
Standard
Standard
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm