目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP5-SA6R-WA-42P-3-50-P3-P-ML
IAI
Cylinder (Robot Cylinder)
Slider Type
RCP5 series
Motor Reversing Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/slider_type/rcp5_serie/motor_reversing_type/rcp5_sa6r_asmtab.prj},{NB=RCP5-SA6R-WA-42P-3-50-P3-P-ML(0)},{TYPE=RCP5-SA6R},{ET=WA},{MO=42P},{LBS=3.0},{S=50},{CO=P3},{CTYPE=1},{LTC=1.000},{OPTB=},{CDC=},{CDCX='','Standard','-CJT','CJT','-CJO','CJO','-CJB','CJB'},{OMR=ML},{OPTREV=},{SR=},{POS=0},{STROKEX=[50:800/50]},{LBSX=3,6,12,20},{X=2},{PPATH=rcp5_mrt_parts/rcp5_mrt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP5-SA6R
Bill of material
RCP5-SA6R-WA-42P-3-50-P3-P-ML
CNSORDERNO
Order number
RCP5-SA6R-WA-42P-3-50-P3-P-ML
TYPE
Type
RCP5-SA6R
ET
Encoder Type
WA
MO
Motor Type
42P
LBS
Lead of Ball Screw
3.0
6.0
12.0
20.0
3.0
6.0
12.0
20.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJO
CJB
Standard
CJT
CJO
CJB
OMR
Option : Motor direction
Left
Right
Left
Right
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
SR
Slider Roller type
No
Yes
No
Yes
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定