目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2W-RTBBL-I-35P-20-360-P1-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCP2W
Rotary Type
Large
Vertical Type
Multi Rotary Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcp2w/rotary_type/large/vertical_type/multi/rcp2w_rtbbl_asmtab.prj},{NB=RCP2W-RTBBL-I-35P-20-360-P1-P(ST)},{SERIES=RCP2W-RTBBL},{ENTYPE=Incremental},{M=35P},{GR=20},{OSCANGLE=360},{A=P1},{CTYPE=ST},{LTC=P},{OBR=},{ORS=No},{OPTA=},{PPATH=../parts/rcp2w_rtbb_l_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2W - RTBBL
Bill of material
RCP2W-RTBBL-I-35P-20-360-P1-P
CNSORDERNO
Order number
RCP2W-RTBBL-I-35P-20-360-P1-P
ENTYPE
Encoder type
Incremental
M
Motor type
35P
GR
Gear ratio
1/20
1/30
1/20
1/30
OSCANGLE
Vibration angle
360
deg
A
Applicable controller
P1
P3
P5
P1
P3
P5
CTYPE
Cable type
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
LTC
Cable length
1
3
5
1
3
5
m
OBR
Option : Brake
No
Yes
No
Yes
ORS
Option: Reversed-home specification
No
Yes
No
Yes
OPTA
Option: Adapter
No
Shaft adapter
Table adapter
No
Shaft adapter
Table adapter