目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP4W-RA6C-I-42SP-3-50-P3-P-B
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCP4W
Rod Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcp4w/rod_type/rcp4w_ra6c_42sp_asmtab.prj},{NB=RCP4W-RA6C-I-42SP-3-50-P3-P-B(0)},{TYPE=RCP4W-RA6C},{XTYPE=1},{YTYPE=42P},{ENTYPE=Incremental},{MT=42SP},{LBS=3},{S=50},{CON=P3},{CTYPE=1},{LTC=1},{CDC=},{OPTBRAKE=-B},{OPTFL=},{OPTFT=},{OPTREV=1},{POS=0},{SX=[50:400/50]},{VERS=1},{PPATH=../rcp4w_ra/rcp4w_ra_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP4W-RA6C-42SP (High speed type)
Bill of material
RCP4W-RA6C-I-42SP-3-50-P3-P-B
CNSORDERNO
Order number
RCP4W-RA6C-I-42SP-3-50-P3-P-B
ENTYPE
Encoder Type
Incremental
MT
Motor type
42SP
LBS
Lead of Ball Screw
3.000
3.000
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CON
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable length
1
3
5
1
3
5
m
CDC
Option: Cable direction
Standard
A1
A3
AT
Standard
A1
A3
AT
OPTBRAKE
Option : Brake
Yes
Yes
OPTFL
Option : Flange
No
Yes
No
Yes
OPTFT
Option : Foot bracket
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
確定