目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
TTA-C3-WA-50-45-10B-NP-E-E-PU
IAI
Table Top Robot
TTA Series
3 axis
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/table_top_robot/tta_series/3_axis/tta_c3_5045_asmtab.prj},{NB=TTA-C3-WA-50-45-10B-NP-E-E-PU_1(0_00100)},{SS=TTA},{T=C3},{ENTYPE=WA},{SX=500},{XOR=},{SY=450},{YOR=},{SZ=100},{ZOB=Yes},{ZOR=},{SSLOT=NP},{ES1=E},{ES2=E},{CL=},{PCS=PU},{OS=},{OF=1},{OPT=},{APO=-AP},{POSX=0},{POSY=0},{POSZ=0},{SSO=},{PPATH=tta_c3_5045/tta_c3_5045_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
500x450x100/150 - TTA-C3-50-45
Bill of material
TTA-C3-WA-50-45-10B-NP-E-E-PU
CNSORDERNO
Order number
TTA-C3-WA-50-45-10B-NP-E-E-PU
SS
Series
TTA
T
Type
C3
C3G
C3SL
C3SH
C3SLG
C3SHG
C3
C3G
C3SL
C3SH
C3SLG
C3SHG
ENTYPE
Encoder type
Battery less abso
Incremental
Battery less abso
Incremental
SX
X Stroke
500
mm
XOR
X option : Reversed-home specification
No
Yes
No
Yes
SY
Y Stroke
450
mm
YOR
Y option : Reversed-home specification
No
Yes
No
Yes
SZ
Z Stroke
100.000
150.000
100.000
150.000
mm
ZOB
Z option : Brake
Yes
ZOR
Z option : Reversed-home specification
No
Yes
No
Yes
SSLOT
Standard Slot
NPN
PNP
NPN
PNP
ES1
Extend slot 1
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherNet
EtherCAT
IA net
RS232C
RS485
ES2
Extend slot 2
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
No
Extension PIO (NPN)
DeviceNet
CC-Link
ProfiBus
EtherCAT
RS232C
RS485
CL
I / O Cable length
No
2m
3m
5m
No
2m
3m
5m
PCS
Power Cable
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
only plug
Cable for AC100V (2m)
Cable for AC200V (2m)
OS
Option : Switch
No
Yes
No
Yes
OF
Option : Foot
No
6 brackets
No
6 brackets
OPT
Option : Y axis height & position
No
Height : +50mm, Position : Standard
Height : +100mm, Position : Standard
No
Height : +50mm, Position : Standard
Height : +100mm, Position : Standard
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
確定
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
確定
POSZ
Position of Z slider
mm
Enter value for POSZ
Position of Z slider
mm
cm
inch
ft
確定
SSO
Side Slot Option
No
SLT
SLT0
No
SLT
SLT0