目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
IPK-22x
IGUCHI KIKO
Ball Transfer for Normal Use
Plastic Units
Downward Use, Flanged Mounting Type (Plastic Units)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/plastic20units/downward20use2c20flanged20mounting20type2028plastic20units29/ipk.prj},{NB=IPK-22x},{PREVIEW=../../../_pool_/05/7e/ipk.png},{MN=IPK-22x},{MH=38},{H=38},{LC1=7},{LC2=68.6},{LC3=15.4},{PW1=0.05},{PW2=0.11},{C1=White}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IGUCHI KIKO
Description
IPK - POM Units
Bill of material
IPK-22x
PREVIEW
MN
Model number
IPK-22x
MH
Mounting Height
38
(㎜)
H
Height
38
(㎜)
LC1
Load Capacity
7
(kgf)
LC2
Load Capacity
68.6
(N)
LC3
Load Capacity
15.4
(lbf)
PW1
Product Weight
0.05
(㎏)
PW2
Product Weight
0.11
(lb)
C1
Color
White