目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
IA-25
IGUCHI KIKO
Ball Transfer for Normal Use
Upward Use, Precision Machined Units for Heavy Duty Applications
Flanged Mounting Type (Upward Use, Precision Machined Units for Heavy Duty Applications)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/upward20use2c20precision20machined20units20for20heavy20duty20applications/flanged20mounting20type2028upward20use2c20precision20machined20units20for20heavy20duty20applications29/ia.prj},{NB=IA-25},{PREVIEW=../../../_pool_/6c/f8/ia.png},{MN=IA-25},{MH=30},{H=30},{LC1=40},{LC2=392},{LC3=88},{PW1=0.15},{PW2=0.33}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
IGUCHI KIKO
Description
IA - Aluminum Units
Bill of material
IA-25
PREVIEW
MN
Model number
IA-25
IA-25
MH
Mounting Height
30
30
(㎜)
H
Height
30
30
(㎜)
LC1
Load Capacity
40
40
(kgf)
LC2
Load Capacity
392
392
(N)
LC3
Load Capacity
88
88
(lbf)
PW1
Product Weight
0.15
0.15
(㎏)
PW2
Product Weight
0.33
0.33
(lb)