目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JFRM-2835TR16x8P4
igus
DryLin®
Trapezoidal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/jfrm_tr_p.prj},{NB=JFRM-2835TR16x8P4},{ARTNR=JFRM-2835TR16x8P4},{INFO=INFO},{FT=768},{D2=28},{D3=48},{D4=38},{D5=6},{B1=35},{B2=12},{TR=TR16x8P4},{D1=16},{P=4.0},{F=2611}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
igus
Description
JFRM-TR-P - Two-start drylin® lead screw nuts with flange, made from iglidur® J, right-hand thread
Bill of material
JFRM-2835TR16x8P4
ARTNR
Part no.
JFRM-2835TR16x8P4
JFRM-2835TR16x8P4
INFO
Info PDF
INFO
FT
Effective supporting surface
768
768
mm^2
D2
Diameter
28
28
mm
D3
Diameter
48
48
mm
D4
Diameter
38
38
mm
D5
Diameter
6
6
mm
B1
Length
35
35
mm
B2
Length
12
mm
TR
Thread D1 x P
TR16x8P4
TR16x8P4
D1
Diameter
16
16
mm
P
Pitch
4.0
4.0
mm
F
max. stat. F axial
2611
2611
N