目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JSRM-AB-2624-TR12x3
igus
DryLin®
Trapezoidal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/jsrm_ab.prj},{NB=JSRM-AB-2624-TR12x3},{ARTNR=JSRM-AB-2624-TR12x3},{INFO=INFO},{D2=26},{B1=24},{TR=TR12x3},{D1=12},{P=3.0},{F=1185},{BK=7.000},{HK=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
JSRM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Rechtsgewindeiglidur® J – bester Verschleiß im Trockenlauf
Bill of material
JSRM-AB-2624-TR12x3
ARTNR
Part no.
JSRM-AB-2624-TR12x3
JSRM-AB-2624-TR12x3
INFO
Info PDF
INFO
D2
Diameter
26
26
mm
B1
Length
24
24
mm
TR
Thread D1 x P
TR12x3
TR12x3
D1
Diameter
12
12
mm
P
Pitch
3.0
3.0
mm
F
max. stat. F axial
1185
1185
N