目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
A500FI-0809-16
igus
iglidur®
iglidur® A500: Very Appetising
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a500/iglidur_a500_type_f_inch.prj},{NB=A500FI-0809-16},{ARTNR=A500FI-0809-16},{INFO=INFO},{BEZ=iglidur® A500 Form F, inch Abmessungen},{D1=1/2},{D1IN=0.5000},{D2=19/32},{D2IN=0.5938},{B1=1},{B1IN=1.0000},{D3=0.875},{B2=0.046},{R=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
igus
Description
iglidur® A500 - type F - Flange bearings, inch sizes
Bill of material
A500FI-0809-16
ARTNR
Part no.
A500FI-0809-16
A500FI-0809-16
INFO
Info PDF
INFO
BEZ
Description
iglidur® A500 type F, inch sizes
D1
Inside diameter
1/2
1/2
Inch
D2
Outside diameter
19/32
19/32
Inch
B1
Total length
1
1
Inch
D3
Flange diameter
0.875
0.875
Inch
B2
Flange thickness
0.046
0.046
Inch
F
Chamfer
0.8
0.8
mm
R
Radius max.
0.5
mm