目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
P210RLM-0612-70
igus
iglidur®
iglidur® P210RLM Knife edge rollers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_p210rlm/iglidur_p210rlm_mm.prj},{NB=P210RLM-0612-70},{ARTNR=P210RLM-0612-70},{INFO=INFO},{BEZ=iglidur® P210 Rolle, metrische Abmessungen},{D1=6.1},{D2=12},{B1=70}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
igus
Description
Knife edge rollers made from iglidur® P210 - universal, up to +100°C
Bill of material
P210RLM-0612-70
ARTNR
Part no.
P210RLM-0612-70
P210RLM-0612-70
INFO
Info PDF
INFO
BEZ
Description
iglidur® P210 Roller, metric sizes
D1
Inside diameter
6.1
6.1
mm
D2
Outside diameter
12
12
mm
B1
Total length
70
70
mm