目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EARM-08 HT
igus
igubal®
igubal® Rod End Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/earm_ht_asmtab.prj},{NB=EARM-08 HT(0)},{ARTNR=EARM-08 HT},{ARTNR1=EARM-08HT},{INFO=INFO},{SW=0},{D1=8},{D2=24},{D3=M8},{DK=13},{D3NDM=8.000},{C1=6.0},{B=8},{H=41.0},{I1=24},{I2=53.0},{SW1=24},{PPATH=assemblies/earm_ht_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
igus
Description
EARM HT - High temperature rod ends with male thread, right-hand thread
Bill of material
EARM-08 HT
ARTNR
Part no.
EARM-08 HT
EARM-08 HT
INFO
Info PDF
INFO
SW
Max. swivel angle
°
D1
E10-Diameter
8
8
mm
D2
Diameter
24
24
mm
D3
Thread
M8
M8
C1
Width
6.0
6.0
mm
B
Width
8
8
mm
I1
Length
24
24
mm
I2
Height
53.0
53.0
mm
SW1
Max. swivel angle
24
24
°