目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-6000TW-B180ES
igus
xiros®
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/xiros/xirodur_b180_axiallaufscheibe_asmtab.prj},{NB=BB-6000TW-B180ES},{INFO=INFO},{MAT1=B180},{MAT2=ES},{RLS=610},{RLD=782},{GZ=1500},{D1=10.2},{D2=25.8},{B1=2.00},{B2=4.760},{DIN=6000},{PPATH=assemblies/xirodur_b180_axiallaufscheibe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
xirodur® B180-Axial ball bearings - Races made from xirodur® B180
Bill of material
BB-6000TW-B180ES
ARTNR
Part no.
BB-6000TW-B180ES
BB-6000TW-B180ES
INFO
Info PDF
INFO
MAT1
Material of Inner/Outer ring
B180
MAT2
Ball Material
Stainless steel
Glass
Stainless steel
Glass
RLS
Recommended load capacity stat.
610
610
mm
RLD
Recommended load capacity dyn.
782
782
mm
GZ
Max. Speed
1500
1500
mm
D1
Inner Diameter
10.2
10.2
mm
D2
Outer Diameter
25.8
25.8
mm
B1
Width
2.00
2.00
mm
B2
Ball Diameter
4.760
4.760
mm
CNSMASSEXACT
Weight
2.400
2.400
kg