目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-6000-C160-20-ES
igus
xiros®
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/xiros/xirodur_c160_asmtab.prj},{NB=BB-6000-C160-20-ES},{INFO=INFO},{MAT1=C160},{MAT2=PP},{MAT3=ES},{D1=10},{D2=26},{B1=8},{GZ=1900},{DIN=6000},{PPATH=assemblies/xirodur_c160_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
igus
Description
xirodur® C160 Polymer Ball Bearings - Radial deep-groove ball bearings
Bill of material
BB-6000-C160-20-ES
ARTNR
Part no.
BB-6000-C160-20-ES
BB-6000-C160-20-ES
INFO
Info PDF
INFO
MAT1
Material of inner/outer races
C160
MAT2
Cage material
PP
MAT3
Ball material
Stainless steel
Glass
Stainless steel
Glass
D1
Inner-Ø
10
10
mm
D2
Outer-Ø
26
26
mm
B1
Width
8
8
mm