LWH35100BS1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Way MH
MHD
MHDG 35
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_h_series/mhd/mhdg35/mhdg35_track.prj},{NB=LWH35100BS1_10},{MN=MHDG35},{NS=1.00},{THR=},{L=100},{H=55.00},{H1=8.30},{NTR=18.00},{W2=70.00},{W3=50.00},{W4=10.00},{L1=150.40},{L2=72.00},{L3=114.00},{L4=163.00},{D1=8.00},{H2=16.00},{H3=17.00},{W=34.00},{H4=28.00},{D3=9.00},{D4=14.00},{HM=12.00},{E=40.00},{F=80.00},{LMIN=100.000},{LMINJ=116.00},{LEND=2880.00},{DC=6.00},{GC=14.00},{CD=1.50},{LS=2800.00},{LMAX=2960.00},{NMAX=8.00},{ENOM=40.00},{EMIN=10.00},{EMINJ=18.00},{EMAXJ=72.00},{H4D=1.00},{H1D=1.00},{KRX=18.558},{KRY=20.020},{KRR=4.000},{MLD=18.60},{MLG=2.80},{MLL=4.700},{A3=7.00},{A4=15.00},{M2J=4.00},{DPT2J=8.0},{H1US=2.70},{DDC=5.854},{DDG=7.054},{RX=17.0071},{RY=6.554},{SPEC=S1},{EP=},{EPOS=10.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Track rail - MHDG35
Bill of material
LWH35100BS1
THR
Threaded Holes for Bellow attachement
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
10.0
10.0
mm