LWHG20R76BS1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way H
LWH
LWHG 20
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iko/linear_way_series/linear_way_h_series/lwh/lwhg20/lwhg20_track.prj},{NB=LWHG20R76BS1_8},{MN=LWH20},{MNX=LWHG20},{NS=1.00},{THR=},{L=76},{H=30.00},{H1=5.20},{NTR=21.50},{W2=63.00},{W3=53.00},{W4=5.00},{L1=111.40},{L2=40.00},{L3=86.00},{L4=124.00},{D1=6.00},{H2=10.00},{H3=5.50},{W=20.00},{H4=18.00},{D3=6.00},{D4=9.50},{HM=8.50},{E=30.00},{F=60.00},{LMIN=76.000},{LMINJ=92.00},{LEND=1920.00},{DC=4.00},{GC=9.00},{CD=1.00},{LS=1860.00},{LMAX=1980.00},{NMAX=8.00},{ENOM=30.00},{EMIN=8.00},{EMINJ=16.00},{EMAXJ=54.00},{H4D=1.00},{H1D=1.00},{KRX=11.204},{KRY=13.000},{KRR=2.670},{MLD=12.00},{MLG=2.00},{MLL=3.000},{A3=5.00},{A4=9.00},{M2J=4.00},{DPT2J=8.0},{H1US=2.30},{DDC=4.000},{DDG=5.300},{RX=9.9071},{RY=4.800},{SPEC=S1},{EP=},{EPOS=8.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Track rail - LWHG20
Bill of material
LWHG20R76BS1
THR
Threaded Holes for Bellow attachement
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
8.0
8.0
mm