LWHG45C1R201S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way H
LWH
LWHG 45
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iko/linear_way_series/linear_way_h_series/lwh/lwhg45/lwhg45_i_asmtab.prj},{NB=LWHG45C1R201S1(94.9,0,0_48)},{MN=LWHG45},{MNX=LWHG45},{NS=1},{REF=},{THR=},{ES=},{CP=},{DES=},{SCR=},{L=201},{SPEC=S1},{EP=},{EPOS=48.0},{P1=94.90},{P2=0.00},{P3=0.00},{H=60.0},{H1=10.3},{NSL=37.5},{W2=120},{W3=100},{W4=10.0},{L1=189.8},{L2=80},{L3=146.6},{L4=201},{D1=11.0},{H2=15.000},{H3=13.0},{W=45},{H4=34.0},{D3=14.0},{D4=20.0},{HM=17.0},{LS=2730.000},{LEND=2835.00},{LMAX=2940.000},{NMAX=8.000},{F=105},{ENOM=52.500},{EMIN=12.500},{EMINJ=22.500},{EMAXJ=94.000},{H4D=1.000},{H1D=1.000},{E=16.00},{V=5.60},{VS=1.60},{VR=2.10},{PX=4.00},{J=10.00},{Z=2.00},{MT=2.60},{ZMT=4.00},{L4V=213.00},{L1Z=202.80},{L4Z=214.00},{MD=7.00},{B2B=0.00},{Q=5.50},{QS=1.00},{L4QX=213.00},{PPATH=lwh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Assembled set - LWHG45
Bill of material
LWHG45C1R201S1
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
ES
Without End Seal
No
Yes
No
Yes
CP
Capillary plate
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
48.0
48.0
mm
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at Center
0.00
0.00
mm