LWU100C1R450
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way U
LWU
LWU 100
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iko/linear_way_series/linear_way_u_series/lwu/lwu100/lwu100_asmtab.prj},{NB=LWU100C1R450(76.6,0,0)},{MN=LWU100},{NS=1},{CP=},{L=450},{P1=76.60},{P2=0.00},{P3=0.00},{H=58.0},{NSL=82.0},{W2=65},{W4=7.5},{L1=153.2},{L2=50},{L3=111.0},{L4=157.80},{M1XDPTH=M8x15},{H3=29.00},{W=99.5},{H4=52.0},{H5=17.0},{W5=50},{W6=24.5},{D3=9.0},{D4=14.0},{HM=9.0},{LEND=1200.000},{STP=150.00},{LS=1000.000},{LMAX=1500.000},{NMAX=1.000},{F=150},{ENOM=20.000},{EMIN=4.500},{EMINJ=0.000},{EMAXJ=0.000},{H4D=1.000},{H1D=1.000},{NN=0.00},{PPATH=lwu100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - LWU100
Bill of material
LWU100C1R450
NS
Number of Slide Units
1
2
3
1
2
3
CP
Capillary plate
No
Yes
No
Yes
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
P1
Position of Slide Unit at center
mm
Enter value for P1
Position of Slide Unit at center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at center
0.00
0.00
mm