目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QM/55250/28
IMI Norgren
Actuators
Roundline Cylinders
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/1_actuators/1_roundline_cylinders/accessories/accessories_h_rl.prj},{NB=QM/55250/28_50_RL},{SHOW=1},{VERS=1},{CNSORDERNO=QM/55250/28},{BS=50},{BSX=51},{P1=-},{P2=available},{P3=-},{P4=available},{L=0},{R=0.0},{TD=14},{TL=11.0},{UT=76.0},{KV=6},{TM=0},{UW=0},{XV1=0},{XV2=0},{CNSMASSEXACT=0.05},{INFOWWW=Link},{BG1=9.000},{RTX=12.000},{RTY=1.500},{A1=1.000},{A2=9.700},{A3=6.000},{A4=0.750},{A5=1.600},{A6=2.500},{X1=0.000},{X2=0.000},{X3=0.000},{X4=0.000},{X5=0.000},{X6=0.000},{X7=0.000},{X8=0.000},{X9=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Norgren
Description
End cover trunnion - H - Accessories
Bill of material
QM/55250/28
CNSORDERNO
Order number
QM/55250/28
QM/55250/28
BS
Bore Size
50
50
mm
P2
RM/55401
available
available
P3
VSM/55600/N2
-
-
P4
KM/55001
available
TD
Diameter TD
14
14
mm
TL
Length TL
11.0
11.0
mm
UT
Length UT
76.0
76.0
mm
KV
Width across flats KV
6
6
mm
CNSMASSEXACT
Weight
0.05
0.05
kg
INFOWWW
Datasheet
Product Datasheet (PDF)