目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M/31163
IMI Norgren
Actuators
Bellows
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/1_actuators/bellows/m_31000_air_bellow.prj},{NB=M/31163},{CNSORDERNO=M/31163},{PS=1/2\"},{TH=G- ISO G Parallel},{CD=16\"},{C=3},{BP=Retracted},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_1_8_005_M_31000_32000.pdf},{STEP=Norgren-M-31163.STEP},{NAME=Norgren-M-31163},{INAME=Norgren2dM2d31163},{SHA256=xWL0SPMwtgzdWTthJIWdZEzKWklHeR6hhQQXkcuLSj0=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
IMI Norgren
Description
M/31000 - Air bellow
Bill of material
M/31163
CNSORDERNO
Order number
M/31163
M/31163
PS
Port Size
1/2"
TH
Thread form
G- ISO G Parallel
CD
Cylinder Diamater
16"
16"
C
Convolutions
3
3
mm
BP
Bellows Position
Retracted
Retracted
INFOWWW
Datasheet
Product Datasheet (PDF)