目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
V07-200-NNMG + 18-025-003
IMI Norgren
Air Preparation
Miniature
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/2_air_preparation/miniature/v07_relief_valve.prj},{NB=V07-200-NNMG + 18-025-003},{CNSORDERNO=V07-200-NNMG + 18-025-003},{PS=1/4\"},{TH=G- ISO G Parallel},{PR=0.3 … 10},{BW=NULL},{DR=NULL},{FE=NULL},{DP=NULL},{NOTE=Including Bracket},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_8_300_500_V07.pdf},{STEP=Norgren-V07-200-Nxxx+18-025-003.STEP},{NAME=Norgren-V07-200-Nxxx+18-025-003},{INAME=Norgren2dV072d2002dNxxx2b182d0252d003},{SHA256=WUU4ayhhMD150yN5stFgh2/SllOFOCozJCWV88rOrv0=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
IMI Norgren
Description
V07 - Relief Valve
Bill of material
V07-200-NNMG + 18-025-003
CNSORDERNO
Order number
V07-200-NNMG + 18-025-003
V07-200-NNMG + 18-025-003
PS
Port Size
1/4"
1/4"
TH
Thread form
G- ISO G Parallel
G- ISO G Parallel
PR
Pressure Range
0.3 … 10
0.3 … 10
bar
NOTE
Notes
Including Bracket
Including Bracket
INFOWWW
Datasheet
Product Datasheet (PDF)