目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
1022A0418
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10225_1022a.prj},{NB=1022A0418},{CNSORDERNO=1022A0418},{A=4},{B=G1/8},{C=18.0},{G=5},{K=11.2},{T=14.0},{AF=2.5},{CNSMASSEXACT=9},{INFO=Link},{XMOD=6512 4-1/8-M},{XMODX=6512 4-1/8- M},{XMOD1=6512_4_-_1/8_-M},{XA=4},{XD=G 1/8},{XNDM=9.728},{XKDM=8.566},{XF=11.2},{XH=5.0},{XL=13.0},{XSW1=2.5},{XORING=con O - Ring montato},{XVERS=2},{XH1=7.9800},{XC=60.000},{XL1=1.0000},{XH2=9.100},{XH3=10.5142},{XR=0.750},{XL2=0.500},{XH4=7.6000},{XL3=1.600},{XL4=0.500},{XL5=0.200},{XH5=8.200},{XSKOS=60.000},{XL6=0.600},{XH6=5.000},{XH7=5.0000},{XR1=0.000},{XLL=14.000},{VERS=0},{FONT=1.000},{AFF=17.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Norgren
Description
10225 & 1022A - Straight Adaptor (internal hex), Metric O/D Tube
Bill of material
1022A0418
CNSORDERNO
Order number
1022A0418
1022A0418
A
Diameter
4
4
mm
B
Thread
G1/8
G1/8
C
Length
18.0
18.0
mm
G
Length
5
5
mm
K
Diameter
11.2
11.2
mm
T
Length
14.0
14.0
mm
AF
Wrench size
2.5
2.5
mm
CNSMASSEXACT
Weight
9
9
g
INFO
Datasheet
Product Datasheet (PDF)