目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
124320428
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/12432.prj},{NB=124320428},{CNSORDERNO=124320428},{A=1/4},{B=M12x1},{B1=1/4 NPTF},{C=1.10},{E=0.28},{G=0.78},{T=0.59},{AF=0.67},{AF1=0.67},{CNSMASSEXACT=30},{INFO=Link},{VERS=0},{FONT=0.050},{XMOD=ND6593 04-04},{XA01=6.350},{XA=1/4},{XD01=13.157},{XND=0.540},{XD=1/4},{XB01=14.000},{XC01=15.400},{XG01=19.700},{XH01=10.000},{XKMIN=0.079},{XKMAX=0.560},{XL01=28.000},{XSW01=17.000},{XSW101=17.000},{XKC=4.000},{XHC=6.200},{XO1=4.150},{XO2=3.200},{XFC=16.500},{XL2=12.700},{XD2=3.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
IMI Norgren
Description
12432 - Female Bulkhead, Adaptor inch O/D tube to NPT female
Bill of material
124320428
CNSORDERNO
Order number
124320428
124320428
A
Diameter
1/4
1/4
Inch
B
Thread
M12x1
M12x1
B1
Thread
1/4 NPTF
C
Length
1.10
1.10
Inch
E
Length
0.28
0.28
Inch
G
Diameter
0.78
0.78
Inch
T
Length
0.59
0.59
Inch
AF
Wrench size
0.67
0.67
Inch
AF1
Wrench size
0.67
0.67
Inch
CNSMASSEXACT
Weight
30
30
g
INFO
Datasheet
Product Datasheet (PDF)